Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class A, UL Coil Insulation Class F
-
Contact Arrangement
1 Form A (NO)
-
Contact Number of Poles
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
3, 5
-
Coil Power Rating DC (mW)
200
-
Coil Resistance (Ω)
45, 125, 180, 405, 720, 1620, 2880
-
Coil Voltage Rating (VDC)
3, 5, 6, 9, 12, 18, 24
-
Contact Current Rating (A)
3, 5
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
30
-
Contact Voltage Rating (VAC)
250
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Contact Limiting Continuous Current (A)
3, 5
-
Contact Limiting Short-Time Current (A)
3, 5
-
Contact Limiting Making Current (A)
3, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
Body Features
-
Product Weight
4 g [ .141 oz ]
Contact Features
-
Contact Material
AgNi, AgSnO
Dimensions
-
Product Height
15.01 mm [ .591 in ]
-
Product Length
20.39 mm [ .803 in ]
-
Product Width
7 mm [ .276 in ]
-
Insulation Creepage Between Contact & Coil
8 mm [ .315 in ]
-
Insulation Clearance Between Contact & Coil
7.5 mm [ .295 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
-
Environmental Category of Protection
RTII, RTIII
Operation/Application
-
Coil Magnetic System
Monostable
-
Actuating System
DC
Packaging Features
-
Packaging Method
Box, Bundle, Tray, Tube
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
6 – 8
-
Coil Power Rating Class (mW)
150 – 200
-
Height Class (Mechanical) (mm)
14 – 15
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
3500 – 4000
-
Length Class (Mechanical) (mm)
20 – 25
Reference Number
-
TE Internal Number
CAT-OE4-P299A