Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
.1 – .15
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Contact Current Class (A)
16
-
Height Class (Mechanical) (mm)
12 – 13
-
Length Class (Mechanical) (mm)
16 – 20
-
Width Class (Mechanical) (mm)
0 – 6
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Limiting Continuous Current (A)
3
-
Contact Limiting Short-Time Current (A)
3
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Switching Voltage (Max) (VDC)
125
-
Contact Limiting Breaking Current (A)
3
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Coil Resistance (Ω)
1200
-
Coil Current (A)
.01
-
Insulation Initial Resistance (MΩ)
1000
-
Contact Limiting Making Current (A)
3
-
Coil Power Rating AC (VA)
.01
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Contact Current Rating (A)
3
-
Coil Voltage Rating (VAC)
12
-
Coil Voltage Rating (VDC)
12
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
30
-
Coil Power Rating DC (W)
.12
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
3000
Contact Features
-
Contact Material
AgNi
-
Contact Plating Material
Gold
Dimensions
-
Insulation Creepage Between Contact & Coil
3.5 mm [ .138 in ]
-
Product Height
12.5 mm [ .492 in ]
-
Product Length
20 mm [ .787 in ]
-
Product Width
5 mm [ .196 in ]
-
Insulation Clearance Between Contact & Coil
3.5 mm [ .138 in ]
Usage Conditions
-
Environmental Category of Protection
RTIII
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Solder Process
Wave Solder
-
Shock Resistance
100G's, 11ms
-
Current Type
DC
-
Coil Magnetic System
Monostable
Configuration Features
-
Contact Special Features
Bifurcated/Twin Contacts
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO
Body Features
-
Primary Product Color
White
-
Product Weight
3 g [ .1058 oz ]
-
Enclosure Type
Flux Resistant Automatic Soldering & Washable
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Reference Number
-
TE Internal Number
CAT-OE4-P299F