This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Mounting Accessory Type  P-Clamp

Body Features

  • Weight per Piece (g) 3.5, 4.6, 5.7, 6.7, 7.8, 8.9, 10.2, 11.6, 12.9, 14.2

Dimensions

  • Compatible Cable Bundle Diameter Range (mm) 28.58 – 31.75, 3.18 – 6.35, 15.88 – 19.05, 25.4 – 28.58, 9.53 – 12.7, 31.75 – 34.93, 19.05 – 22.23, 22.23 – 25.4, 12.7 – 15.88, 6.35 – 9.53

  • Compatible Cable Bundle Diameter Range (in) .5 – .625, 1 – 1.125, .75 – .875, .125 – .25, 1.125 – 1.25, .25 – .375, 1.25 – 1.375, .875 – 1, .625 – .75, .375 – .5

Usage Conditions

  • Operating Temperature Range  -65 – 85 °C [ -85 – 185 °F ]

Other

  • Clamp Size  3, 5, 7, 9, 11, 13, 15, 17, 19, 21

Reference Number

  • TE Internal Number CAT-P-CLAMP

Related Materials

Datasheets & Catalog Pages