Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Auxiliary Switch Contact Arrangement
1 Form A, SPST-NO, Without
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form X SPST-NO-DM
Electrical Characteristics
-
Insulation Initial Resistance (MΩ)
1000
-
Contact Switching Voltage (Max) (VDC)
1500
-
Contact Current Rating (A)
40, 350, 500, 800
-
Coil Voltage Rating (VDC)
12, 24
-
Coil Power Rating DC (W)
3, 50
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Auxiliary Termination & Connection Type
Wire Connector
-
Main Termination & Connection Type
M6 Screw, Screw Terminals
-
Coil Termination & Connection Type
Connector, Flying Leads
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Hole, Mounting Plate, Screw
-
Torque (Main) (in-lbs)
7 – 88.5
-
Product Mount Type
Panel Mount
Dimensions
-
Product Width (mm)
32.6, 75.5
-
Product Length (mm)
72, 104
-
Wire Size (AWG)
20
-
Product Height (mm)
52.95, 108
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Packaging Features
-
Packaging Method
Box & Carton
Reference Number
-
TE Internal Number
CAT-P23-E350