Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Auxiliary Switch Contact Arrangement
1 Form A, SPST-NO, None, Without
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form X SPST-NO-DM
-
Contact Arrangement
1 Form X SPST-NO-DM
Electrical Characteristics
-
Coil Resistance (Ω)
86.4 – 105.6, 23.56 – 28.8, 4.77 – 5.83
-
Contact Switching Voltage (Max) (VDC)
1000
-
Contact Current Rating (A)
50, 100, 200, 500
-
Coil Voltage Rating (VDC)
12, 24, 9 – 36
-
Coil Power Rating DC (W)
5.5, 6, 27.7, 27.7
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Auxiliary Termination & Connection Type
Flying Lead, Wire Connector
-
Main Termination & Connection Type
M5 Female, M8 x 1.25
-
Coil Termination & Connection Type
Connector, Flying Leads
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Hole, Mounting Plate, Screw
-
Torque (Main) (in-lbs)
88.5 – 106.2
-
Product Mount Type
Panel Mount
Dimensions
-
Product Width (mm)
35, 56
-
Product Length (mm)
55.1, 80.4
-
Wire Size (AWG)
20
-
Product Height (mm)
57.8, 73
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Packaging Features
-
Packaging Method
Box & Carton, Carton
Reference Number
-
TE Internal Number
CAT-P23-ECK