Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Connector System
Cable-to-Board, Cable-to-Cable
-
Sealable
Yes
Electrical Characteristics
-
Impedance (Ω)
50
-
Operating Voltage (VDC)
60
Signal Characteristics
-
Operating Frequency Range (MHz)
0 – 10000
Body Features
-
Cable Exit Type
Straight
-
Body Material
Phosphor Bronze
-
Ferrule
With
-
Cable Exit Angle
180°
Contact Features
-
Center Contact
With
-
Contact Mating Area Plating Material
Silver (Ag)
-
RF Connector Center Contact Plating Material
Silver (Ag)
-
Outer Contact Plating Material
Tin (Sn)
-
Mating Pin Diameter
.4 mm [ .016 in ]
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Mating Retention
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) (mm)
4
Dimensions
-
Connector Height (mm)
3
-
Product Length (mm)
3.8
Usage Conditions
-
Operating Temperature (Max) (°C)
65, 70, 75, 80, 85, 90, 100, 105
-
Operating Temperature (Max) (°F)
221
-
Cable Type
Coaxial
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Industry Standards
-
Compatible With Agency/Standards Products
USCAR / LV214
Reference Number
-
TE Internal Number
CAT-P35-MTFGY68