Please review product documents or contact us for the latest agency approval information.
Mechanical Attachment
-
PCB Mounting Style
Surface Mount
Product Type Features
-
Form Factor
OSFP
-
Pluggable I/O Product Type
Connector
-
Sealable
No
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
112, 28
Housing Features
-
Centerline (Pitch)
.6 mm [ .024 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
Included Lightpipe
No
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P65-N49