Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Input Voltage (VDC)
3 – 15, 3 – 8
-
Output Voltage Rating (Vrms)
24 – 280
Operation/Application
-
Input Current Type
DC
-
Output Switching
Zero
-
Output Current Type
AC
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Mechanical Attachment
-
Product Mount Type
Board Mount
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Body Features
-
Primary Product Color
Black
-
Product Weight
22.1 g [ .87 oz ]
Dimensions
-
Product Length
43.5 mm [ 1.71 in ]
-
Product Width
10.3 mm [ .405 in ]
-
Product Height
25.5 mm [ 1 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-P851-OA1A