Please review product documents or contact us for the latest agency approval information.
Mechanical Attachment
-
Product Mounting Feature Type
Hex Nut
-
Product Mount Type
Board Mount
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Input Voltage (VDC)
9 – 18, 18 – 32, 3 – 8
-
Output Voltage Rating (VDC)
3 – 250, 3 – 60
Operation/Application
-
Input Current Type
DC
-
Output Switching
Zero
-
Output Current Type
DC
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Body Features
-
Primary Product Color
Red
-
Product Weight
35 g [ 1.38 oz ]
Dimensions
-
Product Length
42.3 mm [ 1.66 in ]
-
Product Width
15.15 mm [ .596 in ]
-
Product Height
31.7 mm [ 1.24 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-P851-OD1