Please review product documents or contact us for the latest agency approval information.
Body Features
-
Device Package Style
SIP
-
Primary Product Color
Black
-
Product Weight
4.3 g [ .15 oz ]
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
2500
-
Input Voltage (VDC)
4 – 10
-
Output Voltage Rating (Vrms)
12 – 280
-
Output Voltage Rating (VDC)
12 – 280
Operation/Application
-
Input Current Type
DC
-
Output Switching
Random, Zero
-
Output Current Type
AC
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Mechanical Attachment
-
Product Mount Type
Board Mount
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Dimensions
-
Product Length
24.1 mm [ .948 in ]
-
Product Width
5.1 mm [ .2 in ]
-
Product Height
12.7 mm [ .5 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Other
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-P851-SS61A