Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
2 Form A DPST-NO
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Input Voltage (VDC)
4 – 15
-
Output Voltage Rating (Vrms)
24 – 280
Body Features
-
Primary Product Color
Black
-
Product Weight
90 g [ 3.17 oz ]
Termination Features
-
Relay Connection Type
Plug-In
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Hole
-
Product Mount Type
Panel Mount
Dimensions
-
Product Length (mm)
44.5, 57
-
Product Length (in)
1.75, 2.24
-
Product Width
30.2 mm [ 1.18 in ]
-
Product Height (mm)
44.5, 57
-
Product Height (in)
1.75, 2.24
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Operation/Application
-
Input Current Type
DC
-
Output Switching
Random, Zero
-
Output Current Type
AC
Reference Number
-
TE Internal Number
CAT-P851-SS61C