Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Relay Options
Integral Heatsink
-
Contact Arrangement
1 Form A SPST-NO
Body Features
-
Device Package Style
SIP
-
Primary Product Color
Black
-
Product Weight
25 g [ .85 oz ]
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Input Voltage (VDC)
3 – 15, 4 – 15
-
Output Voltage Rating (Vrms)
12 – 280, 48 – 660
-
Output Voltage Rating (VDC)
12 – 280, 48 – 660
Operation/Application
-
Input Current Type
DC
-
Output Switching
Random, Zero
-
Output Current Type
AC
Mechanical Attachment
-
Product Mount Type
Board Mount
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Dimensions
-
Product Length
43.1 mm [ 1.7 in ]
-
Product Width
22.8 mm [ .897 in ]
-
Product Height
34.3 mm [ 1.35 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-P851-SS61D