Please review product documents or contact us for the latest agency approval information.
Body Features
-
Device Package Style
Hockey Puck
-
Primary Product Color
Black
-
Product Weight
98 g [ 3.5 oz ]
Electrical Characteristics
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Input Voltage (VDC)
3 – 32
-
Input Voltage (VAC)
90 – 280
-
Output Voltage Rating (Vrms)
24 – 280
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Hole
-
Product Mount Type
Chassis Mount
Operation/Application
-
Input Current Type
DC, AC
-
Output Switching
Zero
-
Output Current Type
AC
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Termination Features
-
Relay Connection Type
Terminals
-
Terminal Configuration
Quick Connect Terminals
Dimensions
-
Product Length
45 mm [ 1.77 in ]
-
Product Width
36.5 mm [ 1.43 in ]
-
Product Height
57.75 mm [ 2.27 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-P851-SS61G