Product | TE Part # | Documents | Contact Arrangement | Contact Current Rating | Coil Voltage Rating | Main Termination & Connection Type | Enclosure Type | Height Class (Mechanical) | Length Class (Mechanical) |
---|
| 1558676-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558666-1 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558666-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 15 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558676-7 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558666-7 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558660-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558660-7 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558665-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558665-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 22 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558667-7 | 3D PDF | 1 Form B SPST-NC | 20 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558670-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558670-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 22 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558670-7 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558661-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-6 | 3D PDF | 1 Form A SPST-NO | 30 A | 22 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558665-1 | 3D PDF | 1 Form C SPDT-CO | 20 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558665-2 | 3D PDF | 1 Form C SPDT-CO | 20 A | 9 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558665-8 | 3D PDF | 1 Form C SPDT-CO | 20 A | 48 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558666-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558667-1 | 3D PDF | 1 Form B SPST-NC | 20 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558667-3 | 3D PDF | 1 Form B SPST-NC | 20 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558667-9 | 3D PDF | 1 Form B SPST-NC | 20 A | 110 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558670-5 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558671-7 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558662-3 | 3D PDF | 1 Form B SPST-NC | 20 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558662-7 | 3D PDF | 1 Form B SPST-NC | 20 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558675-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558675-7 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558666-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558661-1 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558666-9 | 3D PDF | 1 Form A SPST-NO | 30 A | 110 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558671-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558675-9 | 3D PDF | 1 Form C SPDT-CO | 20 A | 110 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558676-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558677-3 | 3D PDF | 1 Form B SPST-NC | 20 A | 12 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558666-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 9 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558660-1 | 3D PDF | 1 Form C SPDT-CO | 20 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558660-4 | 3D PDF | 1 Form C SPDT-CO | 20 A | 15 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558660-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 22 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 9 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 15 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558661-9 | 3D PDF | 1 Form A SPST-NO | 30 A | 110 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558662-1 | 3D PDF | 1 Form B SPST-NC | 20 A | 5 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558662-6 | 3D PDF | 1 Form B SPST-NC | 20 A | 22 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558665-5 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558666-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |
| 1558671-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558671-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 15 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558671-6 | 3D PDF | 1 Form A SPST-NO | 30 A | 22 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558672-7 | 3D PDF | 1 Form B SPST-NC | 20 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering | 25 – 30 mm | 30 – 35 mm |
| 1558675-1 | 3D PDF | 1 Form C SPDT-CO | 20 A | 5 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558675-5 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558676-1 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558676-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 9 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558676-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 15 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558677-6 | 3D PDF | 1 Form B SPST-NC | 20 A | 22 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558677-7 | 3D PDF | 1 Form B SPST-NC | 20 A | 24 VDC | Quick Connect Terminals | Flux Resistant Automatic Soldering & Washable | 25 – 30 mm | 30 – 35 mm |
| 1558661-7 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering | 15 – 16 mm | 25 – 30 mm |
| 1558665-7 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | Solder Pins | Flux Resistant Automatic Soldering & Washable | 15 – 16 mm | 25 – 30 mm |