Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type
Stranded
-
Connector Product Type
Housing
-
Connector & Housing Type
Cap
-
Connector System
Wire-to-Board, Wire-to-Panel, Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Power Positions
1, 2, 3, 4, 6, 8, 9, 10, 12
-
Number of Signal Positions
0
-
Number of Positions
1, 2, 3, 4, 6, 8, 9, 10, 12
-
Number of Rows
1, 2, 3
Electrical Characteristics
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Black, Blue, Natural, Red, Yellow
Contact Features
-
Contact Type
Tab
-
Contact Layout
Inline, Matrix
-
Contact Retention Within Housing
Without
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
With
-
Panel Mount Feature Type
Latches
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
Housing Features
-
Housing Material
Nylon 6/6
-
Centerline (Pitch) (mm)
3.96
-
Centerline (Pitch) (in)
.155, .156
Dimensions
-
Panel Thickness (Recommended) (mm)
.8 – 2
-
Panel Thickness (Recommended) (in)
.031 – .078, .8 – 2
-
Connector Width (mm)
17.9
-
Compatible Insulation Diameter Range (mm)
3.1
-
Connector Height (mm)
9.94, 26.1
-
Connector Length (mm)
25.1, 26.1
-
Row-to-Row Spacing
4.6 mm [ .181 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power, Power & Signal
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
Compatible With Approved Standards Products
UL 1977, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL, VDE
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag, Bag & Box
-
Packaging Quantity
100, 150, 200, 250, 500
Reference Number
-
TE Internal Number
CAT-P87024-C1701