Product | TE Part # | Documents | Rectangular Power Connector Type | Connector & Housing Type | Connector System | Number of Positions | Centerline (Pitch) | Connector & Contact Terminates To | UL Flammability Rating | Contact Current Rating (Max) | Connector Mounting Type | Operating Temperature Range | Operating Voltage | Wire Size | Wire Size | Termination Method to Wire & Cable | Contact Retention Within Housing | Termination Method to Printed Circuit Board | PCB Mount Orientation | Number of Power Positions | Number of Signal Positions | Number of Rows | Row-to-Row Spacing | Contact Type | Housing Color | Housing Material | Board-to-Board Configuration | PCB Contact Termination Area Plating Material | Contact Mating Area Plating Material Thickness | Packaging Method |
---|
| 5-179467-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 8 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 8 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 1983659-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 6.6 mm | Wire & Cable | UL 94V-0 | 9 A | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 6.6 mm | Receptacle, Tab | Natural | Thermoplastic | - | - | 1 µm | Package |
| 5-177906-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 2 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 2 | 0 | 1 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-177907-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-316502-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 1 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-177912-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 10 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 10 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-177908-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-179463-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 2 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 2 | 0 | 1 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-179465-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-316769-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 1 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 1 | 0 | 1 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 179838-9 | Product Drawing 3D PDF | Header | Plug | Wire-to-Board | 2 | 3.96 mm | Printed Circuit Board | UL 94V-0 | 14 A | Board Mount | -30 – 105 °C | 50 VAC | - | - | - | Without | Through Hole - Solder | Vertical | 2 | 0 | 1 | - | Tab | Black | Nylon | - | Tin | - | Box & Tray, Tray |
| 1-368587-2 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Red | PA 66 | - | - | - | - |
| 1-368587-4 | Product Drawing
| Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Yellow | PA 66 | - | - | - | Bag |
| 1-368587-6 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Blue | PA 66 | - | - | - | Package |
| 1971599-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | 16 – 26 AWG | 1.3 – .12 mm² | Crimp | Without | - | - | 4 | 0 | 1 | - | Tab | Natural | PA 66 | - | - | - | Bag |
| 1971611-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 1 | - | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | 16 – 26 AWG | 1.3 – .12 mm² | Crimp | Without | - | - | 1 | 0 | 1 | - | Tab | Natural | PA 66 | - | - | - | Bag |
| 2005248-2 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 2 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 2 | 0 | 1 | - | Tab | Red | PA 66 | - | - | - | - |
| 2005248-9 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 2 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 2 | 0 | 1 | - | Tab | Black | PA 66 | - | - | - | Package |
| 2005250-9 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Black | PA 66 | - | - | - | Bag |
| 2005253-4 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 6 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | - | - | - | 6 | 0 | 2 | 4.6 mm | Tab | Yellow | PA 66 | - | - | - | Bag |
| 2005253-6 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 6 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | - | - | - | 6 | 0 | 2 | 4.6 mm | Tab | Blue | PA 66 | - | - | - | Bag |
| 2317123-1 | Product Drawing 3D PDF | Header | Cap | Wire-to-Board | 10 | 3.96 mm | Printed Circuit Board | UL 94V-0 | 7 A | Board Mount | -30 – 105 °C | 50 VAC | - | - | - | Without | Through Hole - Press-Fit | Vertical | 10 | - | 2 | 4.6 mm | Tab | Natural | Nylon | Co-Planar | Tin | .8 µm | Box & Tray |
| 368572-2 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Red | PA 66 | - | - | - | Bag |
| 368572-4 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Yellow | PA 66 | - | - | - | Bag |
| 368572-6 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Blue | PA 66 | - | - | - | Bag |
| 368572-9 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 3 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 3 | 0 | 1 | - | Tab | Black | PA 66 | - | - | - | Bag |
| 368587-2 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Red | PA 66 | - | - | - | - |
| 368587-4 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Yellow | PA 66 | - | - | - | - |
| 368587-6 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Blue | PA 66 | - | - | - | - |
| 368589-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-2 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Natural | PA 66 | - | - | - | Bag |
| 368589-6 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 4 | 3.96 mm | Wire & Cable | UL 94V-2 | - | Panel Mount | -30 – 65 °C | 300 VAC | - | - | Crimp | Without | - | - | 4 | 0 | 2 | 4.6 mm | Tab | Blue | PA 66 | - | - | - | Bag |
| 5-177909-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 6 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 6 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-177911-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 9 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Panel Mount | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 9 | 0 | 3 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-179466-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 6 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | Without | - | - | 6 | 0 | 2 | 4.6 mm | Tab | Natural | Nylon 6/6 | - | - | - | Bag |
| 5-1903720-1 | Product Drawing 3D PDF | Housing | Cap | Wire-to-Wire | 12 | 3.96 mm | Wire & Cable | UL 94V-0 | - | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | Crimp | - | - | - | 12 | 0 | 3 | - | Tab | Natural | Nylon 6/6 | - | - | - | Bag |