Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | UL Flammability Rating | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature Range | Operating Voltage | Termination Method to Wire & Cable | Number of Power Positions | Number of Signal Positions | Number of Rows | Housing Color | Housing Material | Packaging Method |
---|
| 177902-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 3-177902-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 8 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 2-917354-1 | Product Drawing 3D PDF | Wire-to-Board | 12 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 2 | Natural | Nylon 6/6 | Bag |
| 177905-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 12 | 0 | 3 | Yellow | Nylon 6/6 | Bag |
| 179803-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 6.9 mm | UL 94V-0 | 2 A, 3 A, 5 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 8 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 2-179861-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 2 | Yellow | Nylon 6/6 | Bag |
| 2314618-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | 9 A | Power | - | -30 – 105 °C | 300 VAC | - | - | - | 1 | Natural | Nylon 6/6 | Bag |
| 179939-6 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 1 | Blue | Nylon 6/6 | - |
| 316501-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 1 | Natural | Nylon 6/6 | Bag |
| 177904-4 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 10 | 0 | 2 | Yellow | Nylon 6/6 | - |
| 3-177903-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 9 | 0 | 3 | Natural | Nylon 6/6 | Bag |
| 316768-2 | Product Drawing 3D PDF | Wire-to-Wire | 1 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Red | Nylon 6/6 | Bag |
| 353440-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | - | 10 A | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | - | Crimp | - | 0 | 1 | Yellow | - | Bag |
| 179861-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 2 | Yellow | Nylon 6/6 | Bag |
| 179938-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Yellow | Nylon 6/6 | Bag |
| 177901-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 177902-6 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Blue | Nylon 6/6 | Bag |
| 177904-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 2 | Natural | Nylon 6/6 | Bag |
| 1-177901-5 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Black | Nylon | Bag |
| 177903-6 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 3 | Blue | Nylon 6/6 | Bag |
| 3-177900-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 179861-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Red | Nylon 6/6 | Bag |
| 177901-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 6 | 0 | 2 | Red | Nylon 6/6 | Bag |
| 177899-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 3 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Red | Nylon 6/6 | Bag |
| 177900-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 316501-6 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 1 | Blue | Nylon 6/6 | Bag |
| 177905-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 3 | Natural | Nylon 6/6 | Bag |
| 179861-6 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 2 | Blue | Nylon 6/6 | Bag |
| 2301242-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | 8 A | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 50 VAC, 300 VAC | Crimp | - | - | 2 | Natural | Nylon 6/6 | Bag |
| 368573-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 65 °C | 300 VAC | Crimp | 4 | 0 | 1 | Natural | PA 6 | Bag |
| 179939-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 1 | Yellow | Nylon 6/6 | - |
| 177904-6 | Product Drawing 3D PDF | Wire-to-Wire | 10 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 10 | 0 | 2 | Blue | Nylon 6/6 | Bag |
| 177898-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Red | Nylon 6/6 | Bag |
| 177899-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 3 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Blue | Nylon 6/6 | Bag |
| 177898-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Yellow | Nylon 6/6 | Bag |
| 179938-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 3 | 0 | 1 | Red | Nylon 6/6 | Bag |
| 3-177898-1 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Natural | Nylon 6/6 | Bag |
| 177899-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 3 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Natural | Nylon 6/6 | Bag |
| 179938-6 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Blue | Nylon 6/6 | Bag |
| 2301294-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 8 | - | 2 | Natural | PA 66 | Bag |
| 177898-9 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Black | Nylon 6/6 | Bag |
| 179939-9 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 4 | 0 | 1 | Black | Nylon 6/6 | Bag |
| 177898-5 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 2 | 0 | 1 | Green | Nylon 6/6 | Bag |
| 2-179861-1 | Product Drawing 3D PDF | Wire-to-Board | 4 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 316768-6 | Product Drawing 3D PDF | Wire-to-Wire | 1 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 1 | 0 | 1 | Blue | Nylon 6/6 | Bag |
| 316768-9 | Product Drawing 3D PDF | Wire-to-Wire | 1 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Black | Nylon 6/6 | Bag |
| 177900-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Red | Nylon 6/6 | Bag |
| 177902-4 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 8 | 0 | 2 | Yellow | Nylon 6/6 | Bag |
| 179862-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 2 | Natural | Nylon 6/6 | Bag |
| 177905-6 | Product Drawing 3D PDF | Wire-to-Wire | 12 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 12 | 0 | 3 | Blue | Nylon 6/6 | Bag |
| 177899-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 3 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Yellow | Nylon 6/6 | Bag |
| 3-177899-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 3 | 0 | 3 | Natural | Nylon 6/6 | Bag & Box |
| 316768-1 | Product Drawing 3D PDF | Wire-to-Wire | 1 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Natural | Nylon 6/6 | Bag |
| 177901-4 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Yellow | Nylon 6/6 | Bag |
| 1827196-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | 6.5 mm | UL 94V-0 | - | Power & Signal | Panel Mount | -30 – 105 °C | 300 VAC | Crimp | - | - | 2 | Natural | Nylon 66 | Bag |
| 177898-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Blue | Nylon 6/6 | Bag |
| 179861-1 | Product Drawing 3D PDF | Wire-to-Board | 4 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Natural | Nylon 6/6 | Bag |
| 177900-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Yellow | Nylon 6/6 | Bag |
| 177901-6 | Product Drawing 3D PDF | Wire-to-Wire | 6 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Blue | Nylon 6/6 | Bag |
| 177898-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Panel, Wire-to-Wire | 2 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | - | - | 1 | Natural | Nylon 6/6 | Bag |
| 177903-4 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 9 | 0 | 3 | Yellow | Nylon 6/6 | Bag |
| 5-177903-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | UL 94V-0 | - | Power | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 9 | 0 | 3 | Natural | Nylon 6/6 | Bag |
| 179938-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Natural | Nylon 6/6 | Bag |
| 179939-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 6.5 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 1 | Natural | Nylon 66 | Bag |
| 177903-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 3 | Natural | Nylon 6/6 | Bag |
| 177900-6 | Product Drawing 3D PDF | Wire-to-Wire | 4 | 3.96 mm | UL 94V-0 | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | Crimp | 0 | 0 | 2 | Blue | Nylon 6/6 | Bag |