Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Board, Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Power Positions
4, 6, 0
-
Number of Signal Positions
0
-
Number of Positions
2, 3, 4, 6
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
300
Body Features
-
Primary Product Color
Natural, Red
Contact Features
-
Contact Type
Receptacle
-
Contact Base Material
Copper Alloy
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
10
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon 6/6 GF, Nylon 66
-
Centerline (Pitch)
5 mm [ .197 in ]
Dimensions
-
Compatible Insulation Diameter Range
1.7 – 3.1 mm [ .067 – .122 in ]
-
Connector Length (mm)
15, 20, 25
-
Connector Length (in)
.591, .787, .984
-
Wire Size (CMA)
434.18 – 2466.91
-
Wire Size (AWG)
24 – 16
-
Connector Width
16.2 mm [ .638 in ]
-
Connector Height
9.6 mm [ .378 in ]
-
Wire Size (mm²)
.205 – 1.31
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -40 – 105
-
Operating Temperature Range (°F)
-40 – 221, -22 – 221
Operation/Application
-
Circuit Application
Power, Power & Signal
Industry Standards
-
Glow Wire Rating
GWT 750°C (Without Flame)
-
Compatible With Approved Standards Products
UL E28476
-
UL Rating
Recognized
-
CSA Rating
LR 7189
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
500
Reference Number
-
TE Internal Number
CAT-P8704-P729A