This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Press-fit and Surface Mount Technology (SMT) Headers

TE offers a header portfolio for the growing demand for surfacemount and press-fit applications. Lighting, sensors and other automotive applications can be easily connected by TE press-fit and surface-mount device (SMD) headers. TE also offers an extensive portfolio of connector-seating machines to insert press-fit headers on any printed circuit board (PCB).

Circuits Sealed Orientation Tab Width Hybrid Termination Method
3-26 Both 90° | 180° 0.5, 0.63, 2.8mm Yes Press-Fit | SMT
  1. Press-Fit Technology for Automotive Applications (English)

Overview animation video on TE's Press-Fit Technology for automotive applications.

  • NanoMultispring Press-Fit Technology (English)

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Mixed & Hybrid Header  No, Yes

  • Mixed & Hybrid Header  No, Yes

  • PCB Connector Type  PCB Mount Header

  • PCB Connector Type  PCB Mount Header

  • Connector System  Board-to-Board, Wire-to-Board, Wire-to-Device

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Signal Positions  4, 8, 16, 20, 24, 26

  • Number of Sections  1

  • PCB Mount Orientation  Horizontal, Vertical

  • Number of Positions  4, 6, 8, 16, 18, 24, 26

  • Number of Rows  1, 2

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

  • Operating Voltage (VDC) 12

  • Voltage Rating (Max) (VDC) 12

  • Voltage Rating (Max) (VDC) 12

Body Features

  • Connector & Keying Code  1, A, AE, B, BE

  • Primary Product Color  Black, Gray, Natural

Contact Features

  • Contact Size  .63mm, .64mm, 2.3mm, 2.8mm

  • Mating Tab Thickness (mm) .6, .63, .64, .8

  • Mating Tab Thickness (in) .024, .025, .031

  • Mating Tab Width (mm) .63, .64, 2.5

  • Mating Tab Width (in) .025, .1

  • Contact Mating Area Plating Material  Gold (Au), Tin (Sn)

  • Contact Type  Pin, Tab

Termination Features

  • Termination Method to PCB  Surface Mount, Through Hole - Press-Fit, Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Solder Tail

  • Mating Retention  With

  • Panel Mount Feature  With, Without

  • Mounting Holes  With, Without

  • Mating Retention Type  Locking Interface

  • PCB Mount Retention  With, Without

  • PCB Mount Alignment  With, Without

  • Connector Mounting Type  Board Mount, Panel Mount

  • Mating Alignment  With

Housing Features

  • Centerline (Pitch) (mm) 2.2, 2.54, 4, 6.05

  • Centerline (Pitch) (in) .086, .087, .1, .157, .238

Dimensions

  • PCB Thickness (Recommended)  1 – .8 mm [ .04 – .031 in ]

  • Connector Length (mm) 16.2, 17.1, 18.6, 20.2, 33.3, 44.4, 45.98, 63.16

  • Connector Length (in) .638, .673, .732, .795, 1.311, 1.748, 1.81, 2.487

  • Profile Height from PCB (mm) 9.7, 9.8, 12.7, 16.86, 20, 21.9, 23.95

  • Profile Height from PCB (mm) 9.7, 9.8, 12.7, 16.86, 20, 21.9, 23.95

  • Profile Height from PCB (in) .382, .386, .5, .663, .787, .862, .943

  • Connector Length (mm) 16.2, 17.1, 18.6, 20.2, 33.3, 44.4, 45.98, 63.16

  • Connector Width (mm) 8.4, 15.9, 17.8, 18, 18.7, 23.8, 26.6, 29.2, 32.6, 35.3, 41.4

  • Connector Width (mm) 8.4, 15.9, 17.8, 18, 18.7, 23.8, 26.6, 29.2, 32.6, 35.3, 41.4

  • Connector Width (in) .335, .626, .701, .708, .736, .937, 1.047, 1.15, 1.283, 1.39, 1.63

Usage Conditions

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85, 90, 100, 105, 120, 125

  • Operating Temperature (Max) (°F) 212, 221, 248

  • Operating Temperature Range (°C) -30 – 105, -30 – 80, -40 – 100, -40 – 105, -40 – 120, -40 – 125, -40 – 85

  • Operating Temperature Range (°F) -22 – 176, -22 – 221, -40 – 185, -40 – 212, -40 – 221, -40 – 248, -40 – 257

  • Operating Temperature Range (°C) -30 – 105, -30 – 80, -40 – 100, -40 – 105, -40 – 120, -40 – 125, -40 – 85

  • Operating Temperature Range (°F) -22 – 176, -22 – 221, -40 – 185, -40 – 212, -40 – 221, -40 – 248, -40 – 257

Operation/Application

  • Solder Process  Reflow Solder, Reflow Solder Capable

  • Shielded  No, Yes

  • Circuit Application  Power & Signal, Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  13, 16, 22, 25, 31, 34, 170, 220, 250, 392

  • Packaging Method  Package, Reel, Tray, Tube

Other

  • Interface Number  1376360, 114-18063-001, 114-18063-172, 114-18063-133

Reference Number

  • TE Internal Number CAT-PFSMTH9264

Related Materials

Datasheets & Catalog Pages

ACTION PIN, Multispring and NanoMultispring are trademarks.