This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The PHVT is designed such that it is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. The complete system is separated into the epoxy insulator part and the plug-in part using the pre-moulded silicone stress cone.

The insulators are designed according to EN 50299. Hence, the PHVT is suitable for all transformers complying with the above standard. Each individual insulator is hermetically sealed and tested. Also, for entry housings with longer construction length individual adaptors are available. The epoxy insulator can be installed directly at the transformer manufacturer along with the corona ring to shield the termination, saving installation time on-site and reducing the risk of contamination of the cable entry housing.

The plug-in part consists of the pre-moulded silicone body for stress control and a mechanical cable lug for easy installation. The plug can be easily separated and re-installed for maintenance purpose. Accessories and add-on kits can be provided for testing and maintenance.

KEY FEATURES

  • Dry interfaces, no oil-filling
  • Insulator complies with EN 50299
  • Pressure-tight resin housing 
  • Operates in SF6 and insulating liquids
  • Pre-fabricated and factorytested silicone-rubber stress cone
  • Torque-controlled multi-contact conductor bolt
  • Available with corona ring set up
  • No special tools required to install the termination
  • Insulated cable gland for sectionalization
  • Type tested according to IEC 60840 and IEC 62067
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  2 Years

  • Installation Technology  Cold Applied

  • Cable Shield Style  Adaptable, Wire

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 245, ≤ 170, ≤ 145, ≤ 72

Body Features

  • Insulation Material  Polymeric

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 300 – 2500, 95 – 2500

  • Compatible Insulation Diameter Range (mm) 34 – 108, 77 – 119, 34 – 78

  • Compatible Insulation Diameter Range (in) 1.338 – 4.252, 3.031 – 4.685, 1.338 – 3.071

  • Sheath Outside Diameter (mm) 0 – 120, 0 – 150, 0 – 135

  • Sheath Outside Diameter (in) 0 – 4.724, 0 – 5.314, 0 – 5.905

Operation/Application

  • Power Component Application Type  Indoor

Industry Standards

  • Compatible With Approved Standards Products  IEC 60840, IEC 62067

Product Availability

  • Product Availability  Worldwide

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-PHVT

Related Materials

Datasheets & Catalog Pages