Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
5 g [ .175 oz ]
-
Number of Sensing Axes
Uniaxial
Electrical Characteristics
-
Zero Acceleration Output (mV)
±20
-
Excitation Voltage Range (VDC)
2 – 10
-
Full Scale Output Voltage (VDC)
±.15
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
100, 2000, 500, 250, 25, 1000
-
Sensitivity (mV/g)
1.5, .075, .15, .3, 6, .6
-
EU RoHS Compliance
Compliant
Configuration Features
-
Electrical Connection
Integral Cable
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
Signal Characteristics
-
Frequency Response (Hz)
0-200 to 0-4500
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Reference Number
-
TE Internal Number
CAT-PPA0008