Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Excitation Voltage Range (VDC)
10, 2 – 10
-
Zero Acceleration Output (mV)
±25
-
Full Scale Output Voltage (VDC)
±.1
Signal Characteristics
-
Frequency Response (Hz)
0-1400 to 0-7000, 0-1500, 0-1900, 0-2000, 0-2800
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
1 g [ .035 oz ]
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 121 °C [ -40 – 250 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
100, 200, 500, 2000, 6000
-
Sensitivity (mV/g)
.04, .1, .14, .3, .6, 1.4
Reference Number
-
TE Internal Number
CAT-PPA0015