Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
-
Sensor Package
Plug & Play
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Excitation Voltage Range (VDC)
2 – 15, 2 – 10
-
Zero Acceleration Output (mV)
±20, ±10
-
Full Scale Output Voltage (VDC)
±.25, ±.1
Signal Characteristics
-
Frequency Response (Hz)
0-8000, 0-1900, 0-1900 to 0-7000, 0-600 to 0-10000, 0-150, 0-2800, 0-1400 to 0-4500
Body Features
-
Primary Product Material
Stainless Steel, Anodized Aluminum
-
Number of Sensing Axes
Uniaxial
-
Product Weight
1 g [ .035 oz ]
Mechanical Attachment
-
Sensor Mount Type
Screw Mount, Adhesive
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 120, -40 – 121
-
Operating Temperature Range (°F)
-40 – 248, -40 – 250
Other
-
Acceleration Range (±) (g)
5, 50, 200, 500, 2000, 6000
-
Sensitivity (mV/g)
.1, .15, .2, .4, .45, .9, 2, 20
-
Non-Linearity (FSO) (%)
±.7
Reference Number
-
TE Internal Number
CAT-PPA0018