Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
2500, 50, 100, 10, 250, 500, 1000
-
Sensitivity (mV/g)
1.5, 9, .75, .25, .5, 6, 2.25, .1
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Not Compliant
Electrical Characteristics
-
Excitation Voltage Range (VDC)
2 – 15
-
Zero Acceleration Output (mV)
±15
-
Full Scale Output Voltage (VDC)
±.1
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
1 g [ .035 oz ]
-
Number of Sensing Axes
Uniaxial
Configuration Features
-
Electrical Connection
Integral Cable
Signal Characteristics
-
Frequency Response (Hz)
0-700, 0-250 to 0-3000, 0-900, 0-1000 to 0-4000, 0-300, 0-1500, 0-2000
Mechanical Attachment
-
Sensor Mount Type
Adhesive, Screw Mount
Reference Number
-
TE Internal Number
CAT-PPA0019