Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
8 g [ .28 oz ]
-
Number of Sensing Axes
Triaxial
Electrical Characteristics
-
Zero Acceleration Output (mV)
±15
-
Excitation Voltage Range (VDC)
2 – 15
-
Full Scale Output Voltage (VDC)
±.1
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
100, 10, 5, 2500, 250, 500, 25, 1000, 50
-
Sensitivity (mV/g)
10, .04, .1, .2, .4, 2, 20, 4, 1
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Configuration Features
-
Electrical Connection
Integral Cable
Signal Characteristics
-
Frequency Response (Hz)
0-150 to 0-3500
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Reference Number
-
TE Internal Number
CAT-PPA0064