Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
IEPE
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
5 g [ .175 oz ]
-
Number of Sensing Axes
Uniaxial
Electrical Characteristics
-
Excitation Current (mA)
2 – 10
-
Excitation Voltage Range (VDC)
18 – 30
-
Full Scale Output Voltage (VDC)
±5
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
20000, 5000, 10000
-
Sensitivity (mV/g)
.25, .5, 1
-
EU RoHS Compliance
Compliant
Usage Conditions
-
Operating Temperature Range
0 – 85 °C [ 32 – 185 °F ]
Configuration Features
-
Electrical Connection
Integral Cable
Signal Characteristics
-
Frequency Response (Hz)
2-10000
Reference Number
-
TE Internal Number
CAT-PPA0087