Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VDC)
-15 – 15, -12 – 12
-
Excitation Voltage (Vrms)
3
Signal Characteristics
-
Number of Channels
1
-
Excitation Frequency (kHz)
2.5 – 10
Mechanical Attachment
-
Sensor Mount Type
Printed Circuit Board Edge or Terminal Block
Usage Conditions
-
Operating Temperature Range
-1 – 55 °C [ 30 – 131 °F ]
Other
-
Transducer Type
LVDT or RVDT with 5 or 6 wires
Reference Number
-
TE Internal Number
CAT-PSI0006