Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VAC)
100 – 240
-
Excitation Voltage (Vrms)
1, 3
Signal Characteristics
-
Frequency Requirements (Hz)
47 – 63
-
Number of Channels
2
-
Excitation Frequency (kHz)
2.5 – 10
Mechanical Attachment
-
Sensor Mount Type
1/4 DIN Panel Mount
Usage Conditions
-
Operating Temperature Range
0 – 55 °C [ 32 – 131 °F ]
Other
-
Transducer Type
LVDT or RVDT with 5 or 6 wires
Reference Number
-
TE Internal Number
CAT-PSI0007