Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VDC):
9 – 30
-
Excitation Voltage (Vrms):
3
Operation/Application
-
Output Signal Type :
4 – 20 mA
Other
-
Transducer Type :
LVRT Half Bridge
-
EU RoHS Compliance :
Compliant
Usage Conditions
-
Operating Temperature Range :
-20 – 75 °C [ -4 – 167 °F ]
Mechanical Attachment
-
Sensor Mount Type :
DIN 3
Signal Characteristics
-
Number of Channels :
1
-
Excitation Frequency (kHz):
7.5