Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute
Configuration Features
-
Electrical Connection
Cable 1 m, Cable 5 m
Electrical Characteristics
-
Supply Voltage Range (V)
8 – 30
Body Features
-
Port Material
Stainless Steel
Dimensions
-
Hex Width Across Flats (mm)
11, 13
-
Hex Width Across Flats (in)
.433, .511
-
Product Height
25 mm [ .984 in ]
Usage Conditions
-
Pressure (bar)
20, 35, 70, 100, 200, 344.73, 350
-
Pressure (psi)
300, 500, 1000, 1500, 3000, 5000
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
.5 – 4.5 V
-
Proof Pressure Range
2X Rated
-
Pressure Accuracy
±0.25% Span
Other
-
Sensor Options
No Calibration Certificate, None, With Calibration Certificate
-
Port Fitting
10-32 UNF Male, 3/8-24 UNF Male, 5/16-24 UNF Male, M10x1 Male, M5x0.8 Male, M8x1 Male
Reference Number
-
TE Internal Number
CAT-PTT0002