Please review product documents or contact us for the latest agency approval information.
Body Features
-
Port Material
Stainless Steel
Other
-
Sensor Options
Supply Voltage, Module Location, Compensation Temperature Range, Waterproofing Cable Exit, Body, Cable Length, Connector Wired to Leads or Cable
-
Port Fitting
None
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Dimensions
-
Product Diameter (mm)
6.98, 3.18
-
Product Diameter (in)
.274, .125
-
Product Height (mm)
4.55, 5.84
-
Product Height (in)
.179, .23
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute, Sealed, Gauge
Configuration Features
-
Electrical Connection
Cable 1 ft, Cable 3 m, Cable 2 m, Cable 4 ft, Cable 1.8 m, Cable 1 m, Cable 6 ft, Cable 10 ft, Cable 1.5 m, Cable 5 m, Cable .1 m, Cable 50 ft, Cable 4 m, Cable .5 m, No Connector, Cable 2 ft, Cable 10 m
Electrical Characteristics
-
Supply Voltage Range (V)
10
Usage Conditions
-
Pressure (bar)
15, 1.5, 70, 3.5, .7, 7, 1, .35, 350, 150, 35
-
Pressure (psi)
10, 25, 5, 2500, 5000, 50, 1000, 15, 500, 100, 250
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Output Signal Type
20 mV, 50 mV, 10 mV, 30 mV, 75 mV, 125 mV
-
Proof Pressure Range
3.5X FS, 10X FS, 5X FS, 2X FS
-
Pressure Accuracy
Down to ± .5% FSO
Reference Number
-
TE Internal Number
CAT-PTT0003