Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width (mm)
5.08, 3.17
-
Product Width (in)
.125, .2
-
Product Height (mm)
1.02, 1.6
-
Product Height (in)
.062, .04
-
Product Length (mm)
10.16, 7.62
-
Product Length (in)
.4, .3
Body Features
-
Port Material
Stainless Steel
Other
-
Sensor Options
Supply Voltage, Module Location, Compensation Temperature Range, Waterproofing Cable Exit, Body, Cable Length, Connector Wired to Leads or Cable
-
Port Fitting
None
-
EU RoHS Compliance
Compliant, Not Compliant
-
EU ELV Compliance
Not Compliant
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute, Sealed, Gauge
Configuration Features
-
Electrical Connection
Lead Wires
Electrical Characteristics
-
Supply Voltage Range (V)
10
Usage Conditions
-
Pressure (bar)
15, 1.5, 70, 3.5, .7, 7, .35, 35
-
Pressure (psi)
10, 25, 5, 50, 1000, 500, 100, 250
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Output Signal Type
100 mV, 20 mV, 50 mV, 25 mV, 10 mV, 75 mV, 125 mV
-
Proof Pressure Range
3X FS, 10X FS, 5X FS, 2X FS
-
Pressure Accuracy
Down to ± .5% FSO
Reference Number
-
TE Internal Number
CAT-PTT0006