Please review product documents or contact us for the latest agency approval information.
Body Features
-
Port Material
Stainless Steel
Other
-
Sensor Options
Special Cable Length, Acceptance Test Report, No Option, Compensation Temperature Range, Body, Integral Connector, Cable Length
-
Port Fitting
3/8-24 UNF, 1/4-18 NPT, 10-32 UNF, 3/8-24 UNF Male, 1/4 MNPT, M5x0.8 Male, 5/16-24 UNF Male, 10-32 UNF Male, M10x1 Male, 7/16-20 UNF Male, M8x1 Male, G1/4 Male, G1/4A, AS4395E02, 7/16-20 UNF-2A, 5/16-24 UNF
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Dimensions
-
Product Diameter
15.8 mm [ .622 in ]
-
Product Height (mm)
19.6, 32.54, 30.2, 20.6, 20.4, 29.5
-
Product Height (in)
.803, .811, 1.36, 1.19, .772, 1.16
-
Hex Width Across Flats (mm)
18, 15
-
Hex Width Across Flats (in)
.59, .71
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute, Gauge
Configuration Features
-
Electrical Connection
Cable 3 m, Cable 2 m, Cable 1 m, Cable 5 m, Cable 4 m, Integral connector, No Connector, Cable 10 m, Cable 6 m
Electrical Characteristics
-
Supply Voltage Range (V)
5, 10 – 30, 8 – 32
Usage Conditions
-
Pressure (bar)
.6, 700, 60, 6, 1.034, 2, 10, 3.5, 1, .68, 100, .35, 350, 200, 20, 40, 35
-
Pressure (psi)
10, 10000, 5, 5000, 50, 1000, 150, 15, 500, 30, 3000, 1500, 100, 580.15, 300
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Output Signal Type
4 – 20 mA, .5 – 4.5 V, 0 – 5 V
-
Proof Pressure Range
3X FS, 1.5X FS, 2X FS
-
Pressure Accuracy
±0.25% FSO
Reference Number
-
TE Internal Number
CAT-PTT0008