Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 2 m
Electrical Characteristics
-
Supply Voltage Range (V)
10, -15 – 15, 10 – 30
Body Features
-
Port Material
Stainless Steel
Dimensions
-
Product Diameter
25 mm [ .984 in ]
-
Product Height
30.5 mm [ 1.2 in ]
Usage Conditions
-
Pressure (bar)
5, 10, 20, 50, 100, 200, 500
-
Pressure (psi)
72.5, 150, 300, 750, 1500, 3000, 7500
-
Operating Temperature Range
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
Output Signal Type
12 mV, 4 V±5%FS, 5 V±5%FS
-
Proof Pressure Range
1.5X FS, 2X FS
-
Pressure Accuracy
±0.05% FSO, ±0.3% FSO
Other
-
Sensor Options
Bipolar Power Supply, Cable Length, No Option, Unipolar Power Supply
-
Port Fitting
M16x1.5
Reference Number
-
TE Internal Number
CAT-PTT0010