Please review product documents or contact us for the latest agency approval information.
Body Features
-
Port Material
Stainless Steel, Titanium
Other
-
Sensor Options
IP67 Protection, Cable Length
-
Port Fitting
M10x1 Male
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant
Dimensions
-
Product Height (mm)
25, 21.5, 37.8
-
Product Height (in)
1.49, .984, .846
-
Hex Width Across Flats
15 mm [ .59 in ]
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute, Sealed, Gauge
Configuration Features
-
Electrical Connection
Cable 7 m, Cable 3 m, Cable 2 m, Cable 16 m, Cable 5 m, Cable 4 m, Cable 8 m, No Connector, Cable 10 m
Electrical Characteristics
-
Supply Voltage Range (V)
10, 10 – 30, -15 – 15, 10 – 26
Usage Conditions
-
Pressure (bar)
2, 10, 1, 100, 350, 5, 200, 20, 35, 50
-
Pressure (psi)
5000, 150, 15, 500, 30, 3000, 75, 1500, 750, 300
-
Operating Temperature Range (°C)
-40 – 80, -20 – 80, -40 – 120
-
Operating Temperature Range (°F)
-40 – 176, -4 – 176, -40 – 248
Operation/Application
-
Output Signal Type
100 mV, 4 – 20 mA, 50 mV, .5 – 4.5 V, 50mV, 0 – 5 V, 100mV
-
Proof Pressure Range
2X FS
-
Pressure Accuracy
Down to ± .25% FSO, ±0.35% FSO, ±0.25% FSO
Reference Number
-
TE Internal Number
CAT-PTT0032