Product | TE Part # | Documents | Pressure Sensor Type | Pressure | Pressure Type | Output Signal Type | Electrical Connection | Port Fitting | EU RoHS Compliance | EU ELV Compliance |
---|
| 11108236-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .344 bar | Gauge | 4 – 20 mA | Cable 35 ft | Nose Cone | - | - |
| 11108287-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 25 ft | Nose Cone | - | - |
| 20026158-00 | | Submersible Pressure Transducer, Industrial Pressure Transducer | - | - | Gauge | 4 – 20 mA | Cable 50 ft | Nose Cone | - | - |
| 11192533-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 35 ft | Nose Cone | - | - |
| 11108402-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 14.34 bar | Gauge | 4 – 20 mA | Cable 50 ft | Nose Cone | - | - |
| 20027242-00 | | Industrial Pressure Transducer, Submersible Pressure Transducer | 1.034 bar | - | 4 – 20 mA | Cable 25 ft | 1/4 MNPT | - | - |
| 11108325-00 | 3D PDF | Industrial Pressure Transducer, Submersible Pressure Transducer | 1.034 bar | Gauge | 4 – 20 mA | Cable 25 ft | Nose Cone | - | - |
| 20025991-00 | | Industrial Pressure Transducer, Submersible Pressure Transducer | - | - | Gauge | 4 – 20 mA | Cable 15 ft | Nose Cone | - | - |
| 11108280-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 100 ft | Nose Cone | - | - |
| 11108206-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .068 bar | Gauge | 4 – 20 mA | Cable 15 ft | Nose Cone | - | - |
| 20026159-00 | | Industrial Pressure Transducer, Submersible Pressure Transducer | - | - | Gauge | 4 – 20 mA | Cable 6 ft | Nose Cone | - | - |
| 11108166-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 14.34 bar | Gauge | 4 – 20 mA | Conduit 10 ft | 1/4 MNPT | - | - |
| 11108282-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 35 ft | Nose Cone | - | - |
| 11191205-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 14.34 bar | Gauge | 4 – 20 mA | Conduit 150 ft | Nose Cone | - | - |
| 11192325-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 50 ft | Nose Cone | - | - |
| 11192541-00 | 3D PDF | Industrial Pressure Transducer, Submersible Pressure Transducer | 1.37 bar | Gauge | 4 – 20 mA | Conduit 35 ft | Nose Cone | - | - |
| 11108135-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 6.89 bar | Gauge | 4 – 20 mA | Conduit 150 ft | Nose Cone | - | - |
| 11108155-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .344 bar | Gauge | 4 – 20 mA | Conduit 10 ft | 1/4 MNPT | - | - |
| 11108196-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .068 bar | Gauge | 4 – 20 mA | Conduit 6 ft | Nose Cone | - | - |
| 11108204-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .068 bar | Gauge | 4 – 20 mA | Cable 20 ft | Nose Cone | - | - |
| 11108239-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .344 bar | Gauge | 4 – 20 mA | Cable 50 ft | Nose Cone | - | - |
| 11108274-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 1 – 5 V | Cable 25 ft | Nose Cone | - | - |
| 11108292-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Cable 40 ft | Nose Cone | - | - |
| 11108359-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 4.75 bar | Gauge | 4 – 20 mA | Conduit 10 ft | Nose Cone | - | - |
| 11108405-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 14.34 bar | Gauge | 4 – 20 mA | Conduit 25 ft | Nose Cone | - | - |
| 11190032-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .68 bar | Gauge | 4 – 20 mA | Conduit 10 ft | Nose Cone | - | - |
| 11108153-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .068 bar | Gauge | 4 – 20 mA | Conduit 10 ft | 1/4 MNPT | - | - |
| 11108161-00 | 3D PDF | Industrial Pressure Transducer, Submersible Pressure Transducer | 1.034 bar | Gauge | 4 – 20 mA | Conduit 10 ft | 1/4 MNPT | - | - |
| 11108241-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .344 bar | Gauge | 4 – 20 mA | Cable 25 ft | Nose Cone | - | - |
| 11108085-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 1.72 bar | Gauge | 1 – 5 V | Cable 100 ft | Nose Cone | - | - |
| 11108312-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | 1.034 bar | Gauge | 1 – 5 V | Cable 25 ft | Nose Cone | - | - |
| 11191283-00 | 3D PDF | Submersible Pressure Transducer, Industrial Pressure Transducer | .344 bar | Gauge | 4 – 20 mA | Conduit 6 ft | Nose Cone | - | - |
| 20013903-00 | 3D PDF | Industrial Pressure Transducer, Submersible Pressure Transducer | 1.034 bar | Gauge | 1 – 5 V | Cable 150 ft | Nose Cone | - | - |