This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Certified for Hazardous Locations:

  • Explosion-Proof | Sealed and Vented Gauge Pressure Transducer (1 - 1,000 and 100 - 20,000 PSI respectively):
    • Class I, Division 1 - Groups A, B, C, D
    • Class I, Zone 1 - Group IIC
    • ATEX / IECEx: Ex db IIC T5 Gb

 

  • Dust Ignition-Proof | Sealed Gauge Pressure Transducer (100 - 20,000 PSI)
    • Class II, Division 1 - Groups E, F, G: Type 4
    • Zone 21, Group IIIC
    • ATEX / IECEx: Ex tb IIIC T100°C Db (Ta = -40°C to 85°C)

 

  • ANSI/ISA 12.27.01.2003 Single Seal Compliant
  • ABS (American Bureau of Shipping) Approved
  • CRN Approved with -Z option

 

Benefits

  • ASIC compensation
  • Superb temperature performance
  • Excellent accuracy
  • High proof and burst pressure
  • Exotic alloys available

Applications

  • Well optimization
  • Oil and gas pipelines
  • Drilling platforms
  • Marine & offshore
  • CNG / hydrogen fill stations
  • Paint booths
  • Remote Telemetry Unit
  • Cold climate drilling & mining
  • Panel instrumentation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge, Sealed, Sealed Gauge

Configuration Features

  • Electrical Connection  Cable 2 m, Cable 4 ft, Conduit 2 ft Leads, Conduit 2m Leads

Electrical Characteristics

  • Supply Voltage Range (V) 5, 15 – 28, 15 – 30, 10 – 28

Body Features

  • Port Material  17-4PH, 316L, Alloy 718

Dimensions

  • Product Diameter  25.4 mm [ 1 in ]

  • Product Length (mm) 690.1, 1297, 1297.1, 1896.3, 1906.5, 1909.3

  • Product Length (in) 27.17, 51.07, 74.66, 75.06, 75.17, 75.87

Usage Conditions

  • Pressure (bar) 1.723, 5, 206.84, 344.73, 500, 700, 1378.9

  • Pressure (psi) 25, 72.51, 3000, 5000, 7251.88, 10152.64, 20000

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Type  .5 – 4.5 V, 0 – 10 V, 0 – 5 V, 1 – 5 V, 4 – 20 mA

  • Proof Pressure Range  2X, Min, 2X Rated

  • Pressure Accuracy  ±0.1% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • Hazardous Area Approval  Explosion Proof

Other

  • Sensor Options  None, No Option

  • Port Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MNPT, F250C Female

Reference Number

  • TE Internal Number CAT-PTT0055

Related Materials

Datasheets & Catalog Pages

Instruction Sheets

Operating Instruction