Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Compound, Gauge
Configuration Features
-
Electrical Connection
6 Pin Bendix PT06A, Cable 2 ft, Cable 6 ft, DIN 43650A
Electrical Characteristics
-
Supply Voltage Range (V)
15 – 28, 10 – 28
Body Features
-
Port Material
17-4PH, 316L
Dimensions
-
Product Diameter
22.22 mm [ .875 in ]
-
Product Length (mm)
76.96, 88.13, 90.42, 662.6, 664.9, 1862.5, 1864.8
-
Product Length (in)
3.03, 3.47, 3.56, 26.09, 26.18, 73.33, 73.42
Usage Conditions
-
Pressure (bar)
1.034, 1.72, 1.723, 2, 5, 6.89, 17.23, 34.47, 68.94, 344.73, 517.1
-
Pressure (psi)
15, 25, 29, 72.51, 100, 250, 500, 1000, 5000, 7500
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Type
0 – 10 V, 0 – 5 V, 1 – 6 kHz
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.25% FSO, ±0.5% FSO, ±0.5% Span
Other
-
Sensor Options
No Option
-
Port Fitting
1/4 MNPT, 1/8 MNPT, 7/16-20 UNF Male
Reference Number
-
TE Internal Number
CAT-PTT0058