Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Absolute
Configuration Features
-
Electrical Connection
6 Pin Bendix PT06A, DIN 43650A, Mini-DIN 43650C
Electrical Characteristics
-
Supply Voltage Range (V)
10 – 28
Dimensions
-
Product Diameter
22.22 mm [ .875 in ]
-
Product Length (mm)
78.48, 88.13
-
Product Length (in)
3.09, 3.47
Usage Conditions
-
Pressure (bar)
6.89, 9.65, 20.68
-
Pressure (psi)
40, 100, 300
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Type
4 – 20 mA
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.25% FSO
Other
-
Sensor Options
None, No Option
-
Port Fitting
1/8 FNPT, 7/16-20 UNF Male
Reference Number
-
TE Internal Number
CAT-PTT0059