Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 2 ft, Cable 4 ft
Electrical Characteristics
-
Supply Voltage Range (V)
8 – 30, 12 – 30
Dimensions
-
Product Diameter
24 mm [ .945 in ]
-
Product Height
69.85 mm [ 2.75 in ]
Usage Conditions
-
Pressure (bar)
17.23, 34.47, 344.73, 689.47
-
Pressure (psi)
250, 500, 5000, 10000
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
1 – 5 V, 4 – 20 mA
-
Proof Pressure Range
2X Rated
-
Pressure Accuracy
±0.25% FSO
Other
-
Sensor Options
IP67 Protection
-
Port Fitting
1/4-18 NPT
Reference Number
-
TE Internal Number
CAT-PTT0067