Product | TE Part # | Documents | Pressure | Pressure Type | Supply Voltage Range | Output Signal Type | Pressure Accuracy | Operating Temperature Range | Electrical Connection | Port Fitting |
---|
| 20010081-00 | 3D PDF | 250 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20010029-00 | 3D PDF | 17 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | Packard A | 1/4-18 NPT |
| 20010085-03 | 3D PDF | 250 bar | Gauge | 12 – 30 V | 0 – 10 V | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20014203-04 | 3D PDF | 7 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | Packard A | G1/4 JIS B2351 WITH NBR O RING |
| 20014203-15 | 3D PDF | 200 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | M12 Connector | 7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH |
| 20010085-04 | 3D PDF | 250 bar | Gauge | 12 – 30 V | 0 – 10 V | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-18 NPT |
| 20010085-87 | 3D PDF | 4 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20010085-82 | 3D PDF | 350 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | M12 Connector | 1/4-18 NPT |
| 20010085-77 | 3D PDF | 9 bar | Compound | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-18 NPT |
| 20014203-44 | | 10 bar | Gauge | 2.7 – 5 V | 14-bitADCI2C | ±.25 % FS BFSL | -20 – 85 °C | M12 Connector | 1/4-19 BSPT |
| 20010084-00 | 3D PDF | 16 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20014203-06 | 3D PDF | 7 bar | Gauge | 2.7 – 5 V | 24-bitADCI2C | ±0.25% FSO | -40 – 105 °C | Cable 1 m | G1/4 JIS B2351 WITH NBR O RING |
| 20010085-70 | 3D PDF | 200 bar | Gauge | 2.7 – 5 V | 24-bitADCI2C | ±0.25% FSO | -40 – 105 °C | Cable 1 m | G1/4 JIS B2351 WITH NBR O RING |
| 20010085-07 | 3D PDF | 300 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | M12 Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20014203-10 | 3D PDF | 70 bar | Gauge | 4.75 – 5.25 V | .5 – 4.5 V | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 7/16 20UNF Female SAE J513 STRT THD W/ INT Valve Depressor |
| 20010085-86 | 3D PDF | 350 bar | Gauge | 2.7 – 5 V | 24-bitADCI2C | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 20007980-00 | 3D PDF | 400 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-18 NPT |
| 20013569-00 | 3D PDF | 14 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Packard B | 1/4-18 NPT |
| 20013568-00 | 3D PDF | 7 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Packard B | 1/4-18 NPT |
| 20010083-00 | 3D PDF | 10 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20010085-64 | 3D PDF | 400 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | M12 Connector | G1/4 JIS B2351 WITH NBR O RING |
| 20012880-00 | 3D PDF | 350 bar | Gauge | 8 – 30 V | 1 – 5 V | ±0.25% FSO | -40 – 125 °C | Packard B | 7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH |
| 20006465-00 | 3D PDF | 7 bar | Gauge | 2.7 – 5 V | 24-bitADCI2C | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 10219837-00 | 3D PDF | 7 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-19 BSPT |
| 20006464-00 | 3D PDF | 7 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | Packard A | 1/4-18 NPT |
| 20010080-00 | 3D PDF | 7 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 20014203-08 | 3D PDF | 70 bar | Gauge | 4.75 – 5.25 V | .5 – 4.5 V | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH |
| 20014203-09 | 3D PDF | 17 bar | Gauge | 4.75 – 5.25 V | .5 – 4.5 V | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 7/16 20UNF Female SAE J513 STRT THD W/ INT Valve Depressor |
| 20003318-00 | 3D PDF | 10 bar | Gauge | 2.7 – 5 V | 14 bit ADC | ±0.25% FSO | -40 – 125 °C | Cable 1 m | 1/4-19 BSPT |
| 10218849-00 | 3D PDF | 10 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | Cable 1 m | 1/4-19 BSPT |
| 10218853-00 | 3D PDF | 10 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Cable 1 m | 1/4-19 BSPT |
| 10219838-00 | 3D PDF | 10 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-19 BSPT |
| 10219839-00 | 3D PDF | 20 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Form C with Mating Connector | 1/4-19 BSPT |
| 20004647-00 | 3D PDF | 16 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 20010085-72 | 3D PDF | 350 bar | Gauge | 2.7 – 5 V | 24-bitADCI2C | ±0.25% FSO | -40 – 105 °C | Cable 1 m | G1/4 JIS B2351 WITH NBR O RING |
| 20004013-00 | 3D PDF | 25 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 5 m | 1/4-19 BSPT |
| 20008396-00 | 3D PDF | 10 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 125 °C | Packard A | 7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH |
| 20014203-07 | 3D PDF | 17 bar | Gauge | 5 V | .5 – 4.5 V | ±0.25% FSO | -40 – 125 °C | Cable 1 m | 7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH |
| 20014203-11 | 3D PDF | 70 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 20014203-12 | 3D PDF | 17 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 1/4-18 NPT |
| 20014203-13 | 3D PDF | 70 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 7/16 20UNF Female SAE J513 STRT THD W/ INT Valve Depressor |
| 20014203-14 | 3D PDF | 17 bar | Gauge | 9 – 30 V | 4 – 20 mA | ±0.25% FSO | -40 – 105 °C | Cable 1 m | 7/16 20UNF Female SAE J513 STRT THD W/ INT Valve Depressor |