Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width
25.4 mm [ 1 in ]
-
Product Height
72.1 mm [ 2.84 in ]
-
Product Length
80.77 mm [ 3.18 in ]
Other
-
Sensor Options
Adhesive Label
-
Port Fitting
1/4-18 NPT
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Differential
Configuration Features
-
Electrical Connection
No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
2.7
Usage Conditions
-
Pressure (bar)
.345, 3.45, 34.5
-
Pressure (psi)
5, 50, 500
-
Operating Temperature Range (°C)
-20 – 70, -20 – 85
-
Operating Temperature Range (°F)
-4 – 185, -4 – 158
Operation/Application
-
Output Signal Type
Bluetooth
-
Proof Pressure Range
3X Rated
-
Pressure Accuracy
±0.25% FSO, ±0.1% FSO
Industry Standards
-
Hazardous Area Approval
Intrinsically Safe
Reference Number
-
TE Internal Number
CAT-PTT0076