Please review product documents or contact us for the latest agency approval information.
Other
-
Sensor Options
Adhesive Label
-
Port Fitting
1/4-18 NPT
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Dimensions
-
Product Height
48.26 mm [ 1.9 in ]
-
Hex Width Across Flats
24 mm [ .944 in ]
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Absolute, Gauge, Compound
Configuration Features
-
Electrical Connection
No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
2.7
Usage Conditions
-
Pressure (bar)
6.89, 3.45, 34.5, 1.034, 10
-
Pressure (psi)
100, 50, 150, 15, 500
-
Operating Temperature Range
-20 – 60 °C [ -4 – 140 °F ]
Operation/Application
-
Output Signal Type
Bluetooth
-
Proof Pressure Range
3X Rated
-
Pressure Accuracy
±0.1% FSO
Industry Standards
-
Hazardous Area Approval
Intrinsically Safe
Reference Number
-
TE Internal Number
CAT-PTT0078