Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End B)
SFP+ Plug
-
Cable Assembly (End A)
QSFP56 Plug
-
Cable Assembly Category
Industry Standard, High Speed
-
Cable Assembly Type
QSFP56 to SFP+
Configuration Features
-
Number of Pairs
8
-
Number of Positions
16
-
Number of Signal Positions
16
Electrical Characteristics
Body Features
-
Cable Flammability Rating
CL2
-
Cable Color
Black
-
Equalized
No
Dimensions
-
Wire Size (mm²)
.129
-
Wire Size (AWG)
26
-
Outside Cable Diameter
5.96 mm [ .235 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Length (m)
.5, 1, 1.5, 2, 2.5, 3
-
Cable Assembly Length (ft)
.164, 3.28, 4.92, 6.56, 8.2, 9.84
Reference Number
-
TE Internal Number
CAT-Q17-N490333