Product | TE Part # | Documents | Molded Part Shape Code | Material Code | Material Systems Code | Adhesive Requirement | Operating Temperature Range | Resistance Protection | Adhesive Code |
---|
| 813789-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814510-000 | Product Drawing
| 203 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814713-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 821803-000 | | 202A | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| E23187-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 806698-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806700-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 419396-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 814712-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814457-000 | Product Drawing
| 208 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 807313-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 808499-000 | Product Drawing
| 203 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 811034-000 | | 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 813969-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 815363-000 | | 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 806785-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 814690-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814728N004 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814730-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 845735-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 811131-000 | | 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 813972-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814378-000 | | 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814728-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| CS8787-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| CR9284-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 137624-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 151801-000 | Product Drawing
| 204 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 565533-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 578353-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 806789-000 | Product Drawing
| 208 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811031-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 814557-000 | Product Drawing
| 208 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 716945-000 | | 202 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806601-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811037-000 | | 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 813938-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 808406-000 | Product Drawing
| 208 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814798-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 869099-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 504614-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 624557-000 | Product Drawing
| 203 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 813766-000 | | 202 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 639637-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 807488-000 | Product Drawing
| 204 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814443N002 | Product Drawing
| 204 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 271835-000 | | 202 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 813854-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814300-000 | | 202 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814777-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 916479-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 118781-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 423797-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 472969-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 529791-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 813787-000 | | 202 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 808292-000 | Product Drawing
| 208 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 813765-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 538618-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 593512-000 | | 202 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 807480-000 | Product Drawing
| 204 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 819601-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 257331-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 358647-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 184 |
| 474319-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 595431-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 808222-000 | Product Drawing
| 208 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814694-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 808312-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 778635-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 813970-000 | Product Drawing
| 202 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 503679-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 041925-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 366661-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 479613-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 158229-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 806606-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 488305-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 811033-000 | | 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 814319-000 | | 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814729-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 833081-000 | Product Drawing
| 203 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 078767-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 191978-000 | | 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 447937-000 | | 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 806701-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811113-000 | | 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 812094-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 814498-000 | Product Drawing
| 204 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 900839-000 | 3D PDF | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 107129-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 189313-000 | | 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 806696-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806786-000 | | 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 808150-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 813788-000 | | 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 813971-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 813981-000 | | 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 121053-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 236945-000 | | 202 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |