This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Primary Product Underplating Material  Electroless Nickel

Dimensions

  • Product Length  42.16 mm [ 1.66 in ]

Product Type Features

  • Connector Backshell Product Style  Unscreened

  • Connector Backshell Product Type  Backshell

  • Sealable  No

Body Features

  • Primary Product Material  Aluminum Alloy

  • Primary Product Plating Material  Cadmium

Housing Features

  • Body Orientation  Straight

  • Compatible With Connector Shape  Circular

Operation/Application

  • Compatible With Connector Shell Size  8, 12, 10, 18, 14

Other

  • Connector Interface Specification  MIL-DTL-26482 Series II, AS81703 Series 3, MIL-DTL-83723 / SERIES III, AS50151 Crimp Contact

  • EU RoHS Compliance  Not Compliant

  • EU ELV Compliance  Compliant, Not Compliant

Usage Conditions

  • Operating Temperature Range  -65 – 175 °C [ -85 – 347 °F ]

Reference Number

  • TE Internal Number CAT-R85049-1I

Related Materials
No documentation available.