Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue, Black, Red, Yellow
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Flexible ETFE
-
Conductor Material
E.C. Aluminum, Tin-Coated Copper, Nickel-Coated Copper, Silver-Coated Copper
Packaging Features
-
Packaging Method
Package, Reel
Configuration Features
-
Number of Strands
665, 1665, 2660, 2109, 1045
-
Number of Conductors
1
Product Type Features
-
Cable Style
Special Construction, Primary
-
Wall Type
Single Wall, Dual Wall
Dimensions
-
Outside Cable Diameter (in)
.359, .558, .23
-
Conductor Diameter Range (in)
.165, .45, .275
-
Strand Size (AWG)
36, 34
-
Cable Length (ft)
50
-
Outside Cable Diameter (mm)
5.84, 9.12, 14.17
-
Outside Cable Diameter (in)
.359, .558, .23
-
Conductor Diameter Range (mm)
6.99, 4.19, 11.43
-
Conductor Diameter Range (in)
.165, .45, .275
-
Wire Size (AWG)
4, 8, 6, 1, 2, 1/0
Operation/Application
-
Wire Class
Equipment, Airframe Wire, Normal Weight, Medium Weight, Normal Weight
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150, -65 – 200, -65 – 175
Electrical Characteristics
-
Operating Voltage (VAC)
2000, 600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-RAYCHEM82-CABL