This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The elastomeric insulating boots are used in switchgear and transformer cable boxes, where air clearances are insufficient for normal operation, and they also protect against flashover caused by rodents or high humidity. The non-tracking elastomeric housing has excellent erosion resistance, dielectric properties and environmental resistance, giving superb performance in areas of high humidity and

electrical stress. TE’s Raychem RCAB boots can be used with all TE’s Raychem heatshrink terminations. RCAB boots are quick and easy to install and eliminate taping of the bushing or termination. The boot can be removed and reinstalled easily without the need for additional material or tooling - for convenient access to the bushing connection for test purposes.

KEY FEATURES

  • Tool free application
  • High-performance insulation material
  • Excellent track and erosion resistance
  • Removable and reinstallable
  • Quick and easy installation
  • Unlimited shelf life
  • Connection can be energized directly after installation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • Bushing Type  400A, 630A

  • Screened  Unscreened

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 17.5, ≤ 24

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 35 – 300, 35 – 400

Operation/Application

  • Dead Break Connection Product Type  Elbow Insulating Boot, Straight Insulating Boot

Industry Standards

  • Compatible With Approved Standards Products  HD629.1-S2

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Other

  • Installation Instruction  Danish, Dutch, English, German, Spanish, Swedish

Reference Number

  • TE Internal Number CAT-RCAB

Related Materials