Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Dead Break Connection Technology
Heat Shrink
-
Bushing Type
250A, 630A
-
Screened
Unscreened
-
Product Family
RSRB
Electrical Characteristics
-
Dead Break Connection Voltage Class (kV)
≤ 17.5, ≤ 24, ≤ 36
Dimensions
-
Cross-Section Range (mm²)
10 – 35, 50 – 95, 120 – 300
Operation/Application
-
Halogen Free
Yes
-
Free of Lead, Cadmium, Heavy Metals
Yes
-
Emission Free
Yes
-
Non-Toxic & Non-Corrosive Emission
Yes
-
Application Type
Elbow Insulating Boot (Short), Elbow Insulating Boot, Straight Insulating Boot
Product Availability
-
Dead Break Connection Product Availability
Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa
Other
-
Installation Instruction
Arabic, Dutch, English, French, German
Reference Number
-
TE Internal Number
CAT-RSRB