This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Ensures safe working conditions for installers while protecting PV connectors.

Our SOLARLOK SAFE-TE Connectors protect disconnected PV connectors from being exposed to environment post-installation and prior to energizing. These connectors are both easy to install and delatch with the appropriate delatch tool (1971903-1).

 

In most cases, during harness or PV cable installation, connectors are left detached prior to energizing which can cause them to be contaminated from external elements (i.e. moisture, dust). Our design ensures that installers are not exposed to undesired interfaces such as live-wires until the harness or PV cable with connectors are ready to be connected.


 

grey bare

Key Features

  • Protect wire harness O-ring from premature degradation
  • Protect the PV connectors’ interface from harsh environment
  • Provide reliable plug and play PV connector interface protection
  • Facilitate labeling for the circuit identification with hole punched pull tabs
  • Connect mechanically with any connectors using the SSI Standard Solar Interface
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Solar Connector Type  PV connector

  • Solar Connector Style  Plug

Configuration Features

  • T-Branch Style  Socket-to-Plug

Electrical Characteristics

  • Voltage Class (kV) 1.5

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • IP Rating  IP68

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa

Reference Number

  • TE Internal Number CAT-SAFE-TE

Related Materials

Datasheets & Catalog Pages